(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto-Lock Cutter (1054850)

Auto-Lock Cutter (1054850)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1054840
1054850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Name of Product Package Size
(mm)
Weight
(g)
JAN Code

฿ 75.24

HAND TOOL 1 Piece(s) 31 Day(s) Auto-Lock Cutter S H190×W60×D18 40 4907052167308

฿ 127.62

HAND TOOL 1 Piece(s) 31 Day(s) Auto-Lock Cutter L H216×W80×D24 98 4907052167315

Basic Specifications

Product Description

[Features]
· One touch slide allows smooth work.
· With soft grip specifications. It fits well in the hand.

Part Number
1054840
1054850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Name of Product Package Size
(mm)
Weight
(g)
JAN Code

฿ 75.24

HAND TOOL 1 Piece(s) 31 Day(s) Auto-Lock Cutter S H190×W60×D18 40 4907052167308

฿ 127.62

HAND TOOL 1 Piece(s) 31 Day(s) Auto-Lock Cutter L H216×W80×D24 98 4907052167315

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1