1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OK Coat Carbide NC Point Drill SNPDA (Part Number)

OK Coat Carbide NC Point Drill SNPDA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,009.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A point drill bit optimal for chamfering or positioning when drilling.

 
Part Number
SNPDA030-060
SNPDA040-060
SNPDA060-060
SNPDA080-060
SNPDA030090
SNPDA030120
SNPDA040090
SNPDA040120
SNPDA060090
SNPDA060120
SNPDA080090
SNPDA080120
SNPDA100090
SNPDA100120
SNPDA100-060
SNPDA120090
SNPDA120120
SNPDA120-060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
shank diameter
(mm)
tip angle
(°)

฿ 1,118.07

OKZ CARBIDE DRILL 1 Piece(s) 9 Day(s) ---360

฿ 1,205.15

OKZ CARBIDE DRILL 1 Piece(s) 9 Day(s) ---460

฿ 1,597.32

OKZ CARBIDE DRILL 1 Piece(s) 9 Day(s) ---660

฿ 2,031.52

OKZ CARBIDE DRILL 1 Piece(s) 9 Day(s) ---860

฿ 1,009.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 3850390

฿ 1,009.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 38503120

฿ 1,208.85

OKZ CARBIDE DRILL 1 Piece(s) 5 Day(s) 41060490

฿ 1,092.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 410604120

฿ 1,429.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 61570690

฿ 1,429.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 615706120

฿ 1,849.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 82090890

฿ 1,849.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 820908120

฿ 2,520.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 10251001090

฿ 2,520.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 102510010120

฿ 2,726.23

OKZ CARBIDE DRILL 1 Piece(s) 9 Day(s) ---1060

฿ 3,444.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 12301101290

฿ 3,444.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 123011012120

฿ 3,681.46

OKZ CARBIDE DRILL 1 Piece(s) 9 Day(s) ---1260

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type OK Coated With/without Oil Hole NA
Shank diameter tolerance h6