(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
All products are TiN coated.
[Applications]
For countersinking of hex socket head cap screw.
Part Number |
---|
CBT10 |
CBT14 |
CBT18 |
CBT20 |
CBT22 |
CBT24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | blade diameter (mm) | Shank standards (mm) | Guide Diameter (mm) | Guide Length (mm) | Blade Length (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,695.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 16.8 | MT1 | 10.3 | 10 | 16 | 101.5 | ||
฿ 3,815.00 | END MILL | 1 Piece(s) | 5 Day(s) | 14 | 24.0 | MT1 | 14.4 | 14 | 20 | 110.5 | ||
฿ 5,880.00 | END MILL | 1 Piece(s) | 5 Day(s) | 18 | 28.0 | MT2 | 18.5 | 18 | 24 | 134.5 | ||
฿ 7,175.00 | END MILL | 1 Piece(s) | 5 Day(s) | 20 | 30.0 | MT2 | 21.0 | 21 | 26 | 138.5 | ||
฿ 9,124.00 | END MILL | 1 Piece(s) | 5 Day(s) | 22 | 32 | MT2 | 23.0 | 23 | 28 | 142.5 | ||
฿ 11,900.00 | END MILL | 1 Piece(s) | 5 Day(s) | 24 | 36.0 | MT3 | 25.0 | 25 | 32 | 170 |
Loading...
Size | mm | O.D. Tolerance(mm) | 0~+0.2 | Guide Diameter Tolerance(mm) | -0.05~0 |
---|---|---|---|---|---|
Torsional Angle(°) | Right 12 | Number of flutes | 4 | Surface Treatment | TiN Coat |
work material | Steel / Cast Iron / Stainless Steel / Aluminum / Copper Alloys |
How can we improve?
How can we improve?