1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPSBD2H SP Series Ball End Mill 2 Flutes / OK Hard Coated (Part Number)

SPSBD2H SP Series Ball End Mill 2 Flutes / OK Hard Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,039.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The effect of the OK hard coating enables high speed machining of high hardness materials up to 65 HRC.

Part Number
SPSBD2H020
SPSBD2H030
SPSBD2H040
SPSBD2H050
SPSBD2H060
SPSBD2H080
SPSBD2H100
SPSBD2H120
SPSBD2H160
SPSBD2H200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)

฿ 1,039.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 167062

฿ 1,214.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.587063

฿ 1,214.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 287064

฿ 1,412.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.5128065

฿ 1,482.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3128066

฿ 2,170.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4149088

฿ 2,812.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5181001010

฿ 3,640.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6221101212

฿ 8,657.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8301401616

฿ 13,254.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10381602020

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating OK-H (Hard) Coated Machining Application Curved surface / Engraving / R Groove Blade diameter tolerance(mm) -0.03~-0.01
Torsional Angle 30°R