1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SBD2L Long Ball End Mill, 2-Flute, Non-Coated (Part Number)

SBD2L Long Ball End Mill, 2-Flute, Non-Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,383.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A carbide long ball end mill with 2 flutes.
The deep rib type prevents tool interference during deep cutting.
The long shank enables end milling over a wide area.
[Applications]
Suitable for curved surface milling, engraving, and R-grooving.

Part Number
SBD2L020
SBD2L030
SBD2L040
SBD2L060
SBD2L080
SBD2L100
SBD2L120
SBD2L160
SBD2L200
SBD2L250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)

฿ 2,383.68

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 12801462

฿ 2,383.68

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 1.53801663

฿ 2,383.68

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 24802164

฿ 3,109.32

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 315105-66

฿ 3,893.02

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 420125-88

฿ 5,489.43

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 525150-1010

฿ 7,405.13

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 625170-1212

฿ 13,790.79

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 840210-1616

฿ 24,007.85

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 1050230-2020

฿ 39,972.00

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 12.560230-2525

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating Non-Coated Machining Application Curved surface / Engraving / R Groove Blade diameter tolerance(mm) -0.03~-0.01
Torsional Angle 30°R