(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 4-flute OK coated end mill which can be used for a wide range of machining applications, from raw materials to stainless steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,425.83 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 2 | 6 | 4 | 45 | ||
฿ 1,541.93 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 3 | 10 | 6 | 45 | ||
฿ 1,977.32 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 3.5 | 10 | 6 | 45 | ||
฿ 1,570.96 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 12 | 6 | 45 | ||
฿ 2,035.37 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 4.5 | 12 | 6 | 45 | ||
฿ 1,745.11 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 5 | 15 | 6 | 50 | ||
฿ 1,735.11 | SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 5.5 | 15 | 6 | 50 | ||
฿ 1,774.14 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 15 | 6 | 50 | ||
฿ 2,051.82 | SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 6.5 | 18 | 8 | 60 | ||
฿ 2,151.47 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 7 | 18 | 8 | 60 | ||
฿ 2,761.01 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 7.5 | 18 | 8 | 60 | ||
฿ 2,383.68 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 8 | 18 | 8 | 60 | ||
฿ 3,515.68 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 8.5 | 22 | 10 | 70 | ||
฿ 2,843.59 | SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 9 | 22 | 10 | 70 | ||
฿ 3,893.02 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 9.5 | 22 | 10 | 70 | ||
฿ 2,632.45 | SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 10 | 22 | 10 | 70 | ||
฿ 4,937.94 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 10.5 | 25 | 12 | 75 | ||
฿ 4,531.58 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 11 | 25 | 12 | 75 | ||
฿ 5,170.15 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 11.5 | 25 | 12 | 75 | ||
฿ 4,475.08 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 12 | 25 | 12 | 75 | ||
฿ 7,405.13 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 13 | 25 | 12 | 90 | ||
฿ 8,043.70 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 14 | 25 | 12 | 90 | ||
฿ 8,682.26 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 15 | 32 | 16 | 90 | ||
฿ 8,362.98 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 16 | 32 | 16 | 90 | ||
฿ 13,471.51 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 17 | 40 | 20 | 105 | ||
฿ 13,790.79 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 18 | 40 | 20 | 105 | ||
฿ 14,748.64 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 19 | 40 | 20 | 105 | ||
฿ 13,790.79 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 20 | 40 | 20 | 105 | ||
฿ 16,664.34 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 22 | 40 | 20 | 120 | ||
฿ 23,369.28 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 25 | 45 | 25 | 120 | ||
฿ 31,032.07 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 30 | 55 | 32 | 130 | ||
฿ 30,074.22 | OKZ SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 32 | 55 | 32 | 130 |
Loading...
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | OK Coated | Machining Application | Plane / Side | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?