1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Handpiece Grinder HP-200S

MINI ELECTRIC TOOLS

Precision Handpiece Grinder HP-200S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,835.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hand piece grinder for precision machining with little core runout, in pursuit of rotation precision. Collets can be switched out in a single touch, making it easy to exchange tip tools with 2.35 mm shafts and 3.0 mm shafts. The controller maximum rotation speed is up to 35,000 rpm, and it is also equipped with a forward and reverse function.

Part Number
61202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,835.91

MINI ELECTRIC TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Body Type Hand Piece Accessory Included
Control Unit Function Forward/reverse rotation is possible Control Unit Rotation Speed Infinitely Variable Speeds 0–35,000 min -1 Control Unit Power 100V 50/60Hz 65W
Control Unit Weight 1,200g Control Unit Continuous Run Test 3 h (no load) Control Unit Power Cable(mm) 1400
Control Unit Body Dimensions(mm) W110×D145×H88 Handpiece Power From the control unit DC 0–32 V Handpiece Torque(gf/cm) 220
Handpiece Grip Diameter φ3.0/φ2.35mm Handpiece weight Approx. 200 g Handpiece Size φ30×L152mm
Handpiece Connecting Cable 1,850 mm (Curled cord maximum) Handpiece Continuous Run Test 180 Minutes (When No Load) Package Contents Control unit, Precision hand piece (φ3.0 mm in specification), Sleeve collet (mounted on base unit), Foot switch, Adjustment bar (mounted on base unit), Carbon brush 1 set, 2 pcs. (spare), Fuse (spare), Instruction manual

Please check the type/dimensions/specifications of the part 61202 in the Precision Handpiece Grinder HP-200S series.