(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A handy small and lightweight type. Can be used to measure the capacitance and inductance resistance. Displays low battery voltage (LO BAT) symbol.
Product Type | Digital Tester | Resistance(Ω) | 200Ω/2KΩ/20KΩ/200KΩ/2MΩ/20MΩ | Width(mm) | 72 |
---|---|---|---|---|---|
Depth(mm) | 37 | Height(mm) | 120 | Measurement frequency | 250Hz |
Power Supply | 006P(DC9V)X1 | JAN Code | 4986702201425 | Mass(g) | Approximately 185 |
Capacitance | 2nF/20nF/200nF/2μF/20μF/200μF | Inductance | 2mH/20mH/200mH/2H/20H | Features | Compact and lightweight handy type. It measures capacitance and inductance resistance. Displays low battery (LO BAT) mark |
Accessories | Test Lead/Manual/Battery |
How can we improve?
How can we improve?