1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor for Measuring Core Food Temperatures (Part Number)

Sensor for Measuring Core Food Temperatures
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor for measuring food core temperatures.

 
Part Number
TP-13
TP-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote φ3.2×150

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote φ2.3×150

Loading...

  1. 1

Basic Information

Product Type Heat Detection Sensor Temperature Measuring Range(°C) -50 to 800 Detailed Type Piercing Type Sensor
Size (cable length)(m) Approximately 1.2 Measuring range -50~800℃