1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital CO Monitor (Part Number)

MHT MEASURING TOOL

Digital CO Monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,024.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a CO meter with alarm function (variable), temperature measurement, and concentration display function to prevent CO poisoning and leakage.
· Diffusion type.
· RS-232C interface compatible.

 
Part Number
GCO-2008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,024.99

MHT MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Target gas Carbon Monoxide Product Type Gas Sensor CO Measurement precision ±(5%+2ppm)
Temperature Measurement Precision(°C) ±0.8 Measuring Range CO:0–1000 ppm Temperature: 0–50°C Resolution CO:1 ppm Temperature: 0.1°C
Response Time 30 sec max External size(mm) 68(W)X210(H)X42(D) JAN Code 4986702202347
Mass Approximately 336 g (batteries included) Power/ power consumption AAA Batteries x 6, Consumption Current: Approx. 5.6 mADC, 9 VDC (AC Adapter Sold Separately) Accessories AAA Batteries x 6, Soft Case, Instruction Manual, Warranty
Measurement method CO: Solid Electrolyte Sensor, Temperature: Thermistor Application environment 0-50°C 85%RH or less Interface RS-232C Connection Terminal
Features This is a diffusion-type CO meter with a density display function to protect against problems such as CO poisoning and leaks. Compatible with RS-232C interface