1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital CO2 Densitometer GCH-2018 (Part Number)

MHT MEASURING TOOL

Digital CO2 Densitometer GCH-2018
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,333.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital CO₂ densitometer using a high precision NDIR sensor.
[Features]
· Highly accurate measurement is possible by using NDIR sensor resistant to the effect of gas absorption wavelengths and gas absorption.
· Capable of temperature and humidity measurement.
· Equipped with a CO₂ concentration alarm that issues an alarm using a buzzer if the value set for the alarm is exceeded.
· Manage measurement value data on your PC with the PC connection kit, sold separately (software SW-U801, connection cable USB-01).
[Applications]
· For HVAC management, equipment inspection, and CO₂ leakage check.
· For management of the fermentation process and quality control of farm produce, etc.

 
Part Number
GCH-2018 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,333.00

฿ 31,466.40

MHT MEASURING TOOL 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Target gas Carbon dioxide Product Type Gas Sensor CO2 Measurement precision 1,000 ppm or less: ±40 ppm, 1,000-3,000 ppm: ±5%rdg, 3,000 ppm or less: ±250 ppm
Temperature Measurement Precision(°C) ±0.8 Measurement Precision ≧70%RH(3%rdg+1%RH)、<70%RH±(3%rdg+1%RH) Measuring Range CO2: 0 to 4,000 ppm, Temperature: 0 to 50°C, Humidity: 10% to 95%
Resolution CO2: 1 ppm, Temperature: 0.1°C, Humidity: 0.1% Response Time 63% response within 2 minutes External size(mm) 68(W)X178(H)X42(D)
JAN Code 4986702202460 Mass Approximately 470 g (batteries included) Power/ power consumption AA Batteries x 6, 9 VDC (*AC Adapter Sold Separately)
Accessories CO2 Probe x 1, AAA Batteries x 6, Hard Case, Instructions Measurement method CO2, NDIR Sensor, Temperature: Thermistor Calibration Calibration using ambient air
Interface Supports USB/RS232C interfaces. (sold separately) Features A CO2 alarm can be set. A warning is issued by a buzzer if the value set for the alarm is exceeded during measurement. Data Hold (DH) / Max / Min Display Functions and Temperature/Humidity Measurement Capability. RS-232C Serial Interface Function Equipped

Please check the type/dimensions/specifications of the part GCH-2018 in the Digital CO2 Densitometer GCH-2018 series.