(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Nippers

Explosion-Proof Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of NSST43160

  • Nominal
    160
  • Total Length(mm)
    160
  • Material
    BEALON (Beryllium Copper Alloy)
Part Number
NSST43160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

NHG HAND TOOL 1 Piece(s) Quote

Basic Specifications

  • Nominal
    160
  • Total Length(mm)
    160
  • Material
    BEALON (Beryllium Copper Alloy)

Product Description

No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.

Specifications of NSST43160

  • Nominal
    160
  • Total Length(mm)
    160
  • Material
    BEALON (Beryllium Copper Alloy)
Part Number
NSST43160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

NHG HAND TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1