(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bearing Push Puller Set Parts (adapter for male screw) (PPN2)

Bearing Push Puller Set Parts (adapter for male screw) (PPN2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PPN2
PPN4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Male Thread Diameter (30° Trapezoidal Screw) Connecting side diameter (metric coarse screw thread)

฿ 2,320.99

SUT HAND TOOL 1 Piece(s) 10 Day(s) TM20×2.5 M16

฿ 2,976.58

SUT HAND TOOL 1 Piece(s) 12 Day(s) TM28×3.0 M20

Basic Specifications

Product Description

Bearing manufactured by Super Tool
· Part for push puller set (male screw adapter).

Part Number
PPN2
PPN4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Male Thread Diameter (30° Trapezoidal Screw) Connecting side diameter (metric coarse screw thread)

฿ 2,320.99

SUT HAND TOOL 1 Piece(s) 10 Day(s) TM20×2.5 M16

฿ 2,976.58

SUT HAND TOOL 1 Piece(s) 12 Day(s) TM28×3.0 M20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1