(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter (Ratchet Type) (FRC-32A)

Cable Cutter (Ratchet Type) (FRC-32A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
FRC-32A
FRC-45A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (Cable)
(mm)
Cutting Capacity (IV Wire)
(㎜²)
Overall Length
(mm)
Cutting Performance
(mm2)
Trusco Code Mass
(g)

฿ 9,260.00

CABLE CUTTERS 1 Piece(s) 6 Day(s) CV Cable: 250 mm2 × Single Core, 60 mm2 × 3 Cores / VVR Cable 325(φ29) 260 IV line 325 (O.D. 29) 309-6203 610

฿ 9,443.68

CABLE CUTTERS 1 Piece(s) 6 Day(s) CV Cable: 400 mm2 × Single Core, 100 mm2 × 3 Cores / VVR Cable 500(φ35) 300 IV line 500 (O.D. 35) 309-6211 800

Basic Specifications

  • Compatible Wire Type
    IV Line
  • Features
    Compared to hand type cable cutters, a ratchet function is employed for easy cutting in narrow spaces. Furthermore, the stopper portion can be moved for easy blade termination during use.
  • Application
    IV, HIV, CV, CVT, etc., and multi-wire core large diameter cable cutting.

Product Description

Use ratchet mechanism for easier cutting of thick cables in tight areas compared to handheld type cable cutters. In addition, movable stopper allows easy release of blade halfway through cutting.

Part Number
FRC-32A
FRC-45A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (Cable)
(mm)
Cutting Capacity (IV Wire)
(㎜²)
Overall Length
(mm)
Cutting Performance
(mm2)
Trusco Code Mass
(g)

฿ 9,260.00

CABLE CUTTERS 1 Piece(s) 6 Day(s) CV Cable: 250 mm2 × Single Core, 60 mm2 × 3 Cores / VVR Cable 325(φ29) 260 IV line 325 (O.D. 29) 309-6203 610

฿ 9,443.68

CABLE CUTTERS 1 Piece(s) 6 Day(s) CV Cable: 400 mm2 × Single Core, 100 mm2 × 3 Cores / VVR Cable 500(φ35) 300 IV line 500 (O.D. 35) 309-6211 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1