(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide gear puller spare parts (nails) (GSJ90)

Slide gear puller spare parts (nails) (GSJ90)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GSJ90
GSJ160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model

฿ 559.23

SUT HAND TOOL 1 Piece(s) 12 Day(s) GS90・120・90M・120M

฿ 783.53

SUT HAND TOOL 1 Piece(s) 12 Day(s) GS160・200・160M・200M

Basic Specifications

Product Description

Parts for Gear Puller manufactured by Super Tool.
· Parts for slide gear puller.

Part Number
GSJ90
GSJ160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model

฿ 559.23

SUT HAND TOOL 1 Piece(s) 12 Day(s) GS90・120・90M・120M

฿ 783.53

SUT HAND TOOL 1 Piece(s) 12 Day(s) GS160・200・160M・200M

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1