(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swiss Grip Flathead Screwdriver (With Hexagon Base) (8102-5)

Swiss Grip Flathead Screwdriver (With Hexagon Base) (8102-5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8102-5
8102-6
8102-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Supplement

฿ 784.00

HAND TOOLS 10 Piece(s) 92 Day(s) 8 160 1.2 7 270 118 M4-5 Base hexagon size (mm): 10

฿ 957.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10 180 1.6 8 300 165 M6 Base hexagon size (mm): 13

฿ 1,182.00

HAND TOOLS 10 Piece(s) 92 Day(s) 13 200 2 9 320 198 M8 Base hexagon size (mm): 13

Basic Specifications

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.

Product Description

[Features]
· Soft-to-the-touch Swiss grip screwdriver.
· Since there is a hexagonal part at the base of the shaft, it can be turned with a wrench by applying torque.

Part Number
8102-5
8102-6
8102-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Supplement

฿ 784.00

HAND TOOLS 10 Piece(s) 92 Day(s) 8 160 1.2 7 270 118 M4-5 Base hexagon size (mm): 10

฿ 957.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10 180 1.6 8 300 165 M6 Base hexagon size (mm): 13

฿ 1,182.00

HAND TOOLS 10 Piece(s) 92 Day(s) 13 200 2 9 320 198 M8 Base hexagon size (mm): 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1