- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
1/4 Hex Bit Holder Blade for Switchable Screwdriver
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft length L (mm) |
Overall Length (mm) |
Weight (g) |
|
฿ 539.00
|
HAND TOOLS
|
10 Piece(s)
|
|
92 Day(s)
|
100 |
180 |
47 |
|
฿ 511.00
|
HAND TOOLS
|
10 Piece(s)
|
|
92 Day(s)
|
60 |
140 |
38 |
Basic Specifications
-
- Tip standards
- Box
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- (Box/Hex/Ball-Point) Width Across Flats (inch)
- 1/4
-
- Supplement
- Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Product Description
Used by attaching to a 1/4" (6.35 mm) hex bit. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft length L (mm) |
Overall Length (mm) |
Weight (g) |
|
฿ 539.00
|
HAND TOOLS
|
10 Piece(s)
|
|
92 Day(s)
|
100 |
180 |
47 |
|
฿ 511.00
|
HAND TOOLS
|
10 Piece(s)
|
|
92 Day(s)
|
60 |
140 |
38 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?