(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Longnose Screwdriver (140-00-50)

Longnose Screwdriver (140-00-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
140-00-50
140-1-150
140-2-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)
Compatible Screw

฿ 211.00

HAND TOOLS 10 Piece(s) 92 Day(s) 2 50 0.3 2.5 125 485-0769 12 M1.2

฿ 374.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3.5 150 0.5 3.5 240 - 34 M2

฿ 375.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4 150 0.6 4 245 - 44 M2.5

Basic Specifications

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    Since the tip is machined in parallel, it does not come out, and can transmit high torque without damaging the screw groove. The grip is made of CAB (Cellulose Acetate Butyrate) containing natural plant or cotton-based materials. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and toughness.

Product Description

A screwdriver with excellent shock resistance which can be used for general purposes.
[Features]
· Screwdriver with excellent track record, millions of units sold over the past several decades.
· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.
· The high quality and transparent CAB material is extremely resistant to impacts as well as resistant to oil and gasoline, and can be recycled.
[Applications]
· Used in various fields such as manufacturing industries, assembly sites,repairs, artisanhandcrafting, DIY, hobbies, and more.

Part Number
140-00-50
140-1-150
140-2-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)
Compatible Screw

฿ 211.00

HAND TOOLS 10 Piece(s) 92 Day(s) 2 50 0.3 2.5 125 485-0769 12 M1.2

฿ 374.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3.5 150 0.5 3.5 240 - 34 M2

฿ 375.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4 150 0.6 4 245 - 44 M2.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1