(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/4 HEX Bit Holder: Magnetic Type

1/4 HEX Bit Holder: Magnetic Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of 451M-C6

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    10
  • Insertion Angle(mm)
    6.3
  • Note
    Holder part is a magnet type.
Part Number
451M-C6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 490.00

PBS HAND TOOL 10 Piece(s) 91 Day(s)

Basic Specifications

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    10
  • Insertion Angle(mm)
    6.3
  • Note
    Holder part is a magnet type.

Product Description

[Features]
· Bits held by magnet inside holder.
· Ideal when bits of the PB C6 series are used for electric screwdrivers, etc.
· Holder part is magnet type.

Specifications of 451M-C6

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    10
  • Insertion Angle(mm)
    6.3
  • Note
    Holder part is a magnet type.
Part Number
451M-C6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 490.00

PBS HAND TOOL 10 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1