(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/4 HEX Bit Holder

1/4 HEX Bit Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of 450M-C6

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    10
  • Insertion Angle(mm)
    6.3
  • Note
    Holder part is a magnet and ring type.
Part Number
450M-C6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 687.00

PBS HAND TOOL 10 Piece(s) 91 Day(s)

Basic Specifications

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    10
  • Insertion Angle(mm)
    6.3
  • Note
    Holder part is a magnet and ring type.

Product Description

A hex bit holder robust enough to withstand brutal use.
[Features]
· It can be used for many different purposes.
· Safe, reliable operation.
· Bits held by ring and magnet inside holder.
[Applications]
· Ideal for general-purpose bit holders with classic, Multi-Craft, or Swiss grips.
· Ideal for use with PBC6 series bits for one-touch bit lock type electric screwdrivers, etc.

Specifications of 450M-C6

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    10
  • Insertion Angle(mm)
    6.3
  • Note
    Holder part is a magnet and ring type.
Part Number
450M-C6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 687.00

PBS HAND TOOL 10 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1