1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

G Class Insert (with FJ Breaker) CCGT○○○○○○-FJ (Part Number)

G Class Insert (with FJ Breaker) CCGT○○○○○○-FJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade ideal for finishing of hard-to-cut materials

 
Part Number
CCGT09T3V5-FJ-VP10RT
CCGT09T301-FJ-RT9010
CCGT09T301-FJ-VP10RT
CCGT09T302-FJ-RT9010
CCGT09T302-FJ-VP10RT
CCGT09T304-FJ-RT9010
CCGT09T304-FJ-VP10RT
CCGT060201-FJ-VP10RT
CCGT060202-FJ-VP10RT
CCGT0602V5-FJ-VP10RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 638.00

TURNING INSERTS 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.05CCGT09T3V5FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy-0.1CCGT09T301FJRT9010Carbide alloy

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.1CCGT09T301FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.20.2CCGT09T302FJRT9010Carbide alloy

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2CCGT09T302FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4CCGT09T304FJRT9010Carbide alloy

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4CCGT09T304FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.1CCGT060201FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2CCGT060202FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.05CCGT0602V5FJVP10RTCoating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive