1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

M Class Insert (with out Breaker) SPMR○○○○○○ (Part Number)

M Class Insert (with out Breaker) SPMR○○○○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 266.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

[Specifications]
・Breaker symbol: None
・Shape: S (square)
・Groove
・Hole: R (no hole)
・Relief angle: Positive 11° (P)
・Application (breaker): Medium cutting[Grade features]
・MP3025 is a PVD-coated cermet grade for steel turning.
· NX2525 is
a cermet grade for turning steel and cast iron.
· NX3035 is a cermet grade for general cutting of mild steel, carbon steel and alloy steel.
· UE6020 is for unstable cutting of steel. (Guidelines for cutting conditions)
・UE6110 is a CVD-coated grade for turning various types of steel such as mild steel, carbon steel, bearing steel, and leadless steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
SPMR090304-MP3025
SPMR090304-NX2525
SPMR090304-NX3035
SPMR090308-MP3025
SPMR090308-NX2525
SPMR090308-NX3035
SPMR120304-MP3025
SPMR120304-NX2525
SPMR120304-NX3035
SPMR120308-MP3025
SPMR120308-NX2525
SPMR120308-NX3035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Inscribed Circle
(mm)

฿ 405.59

MME MILLING CHIP 10 Piece(s) 20 Day(s) Steel0.40.4SPMR090304MP30259.525Coated・Cermet9.525

฿ 266.00

MME INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SPMR090304NX25259.525Non-coated・Cermet9.525

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4SPMR090304NX30359.525Non-coated・Cermet9.525

฿ 405.59

MME MILLING CHIP 10 Piece(s) 20 Day(s) Steel0.80.8SPMR090308MP30259.525Coated・Cermet9.525

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8SPMR090308NX25259.525Non-coated・Cermet9.525

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8SPMR090308NX30359.525Non-coated・Cermet9.525

฿ 497.50

MME MILLING CHIP 10 Piece(s) 20 Day(s) Steel0.40.4SPMR120304MP302512.7Coated・Cermet12.7

฿ 360.00

MME INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SPMR120304NX252512.7Non-coated・Cermet12.7

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4SPMR120304NX303512.7Non-coated・Cermet12.7

฿ 497.50

MME MILLING CHIP 10 Piece(s) 20 Day(s) Steel0.80.8SPMR120308MP302512.7Coated・Cermet12.7

฿ 360.00

MME INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SPMR120308NX252512.7Non-coated・Cermet12.7

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8SPMR120308NX303512.7Non-coated・Cermet12.7

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive EPSR(°) 90° AN(°) 11°
Dimension S1(mm) 3.18 Breaker Standard Clearance Angle(°) 11
Corner Height Tolerance m(mm) ±0.08~±0.18 Tolerance of Inscribed Circle øD1(mm) ±0.05~±0.15 Thickness Tolerance S1(mm) ±0.13
Hole Availability NA Breaker Availability One side Insert Thickness(mm) 3.18