1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSK High-Speed Rotation Slim Chuck (Part Number)

HSK High-Speed Rotation Slim Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,502.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● High-speed center-through and high-speed rotation specifications.
● Spindle/shank shape: HSK-A

Part Number
HSK100A-SK6C-105P
HSK100A-SK10C-105P
HSK100A-SK10C-120P
HSK100A-SK16C-120P
HSK100A-SK25C-145P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Maximum Allowable Rotational Speed
(min-1)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)

฿ 21,502.04

NKS CHUCK 1 Piece(s) 5 Day(s) 0.7~610520000SK61.219.562

฿ 21,807.22

NKS CHUCK 1 Piece(s) 5 Day(s) 1.75~1010520000SK102.627.557

฿ 22,456.36

NKS CHUCK 1 Piece(s) 5 Day(s) 1.75~1012020000SK102.927.574

฿ 22,966.21

NKS CHUCK 1 Piece(s) 5 Day(s) 2.75~1612020000SK163.24086

฿ 25,948.50

NKS CHUCK 1 Piece(s) 5 Day(s) 7.5~25.414515000SK254.855111

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-A
HSK type 100 Tool Type end mill Spindle side applicable holder HSK100A