1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zero fit type slim chuck (BT shank) (Part Number)

Zero fit type slim chuck (BT shank)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,364.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a Zero Fit type slim chuck (BT shank). Nuts are included.

Part Number
BT30-SZF6-90
BT30-SZF10-90SALE
BT30-SZF16-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Applicable Collet Weight
(kg)
Chuck part length
(mm)

฿ 13,364.84

NKS CHUCK 1 Piece(s) 5 Day(s) 0.7~6.090SK60.9-

฿ 17,613.00

฿ 14,090.40

NKS CHUCK 1 Piece(s) 12 Day(s) 1.75~10.090SK101.361

฿ 14,812.18

NKS CHUCK 1 Piece(s) 5 Day(s) 2.75~16.0105SK161.676

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30
Tool Type end mill Spindle side applicable holder Taper NO.30 Application For normal rotations
Accessory Nut Supplement Deflection adjustment wrench, adjuster screw, and clamping wrench are not included. Features 1 Deflection adjustment wrench, adjuster screw, and clamping wrench are not included.