1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Major Dream Modular Type Base Holder (Part Number)

NKS HOLDER

Major Dream Modular Type Base Holder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,318.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Base holder for the Major Dream modular type. A side lock type. Center through.

 

Part Number
NBT30-MDQ26-60 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,318.00

฿ 13,054.40

NKS HOLDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type Boring
Retainable blade diameter(mm) 16–70 Chuck Type Side lock Holder Length L(mm) 60
Coolant System Center Through (Blade Through) Spindle side applicable holder Taper NO.30 Docking Diameter (Inner)(mm) 26
Chuck end outer diameter(mm) 50 Chuck part length(mm) 37.5

Please check the type/dimensions/specifications of the part NBT30-MDQ26-60 in the Major Dream Modular Type Base Holder series.