1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Holder for Old Type Synchro Device (Part Number)

NKS HOLDER

Tap Holder for Old Type Synchro Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,581.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Former Synchro Tap Holder type.
* Once the stock for this product runs out, sales will be discontinued. Thereafter, use the new ZH-C type.
· Equipped with a small floating mechanism.

Part Number
BT50-ZH8-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,581.07

NKS HOLDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Tool Type Tap Holder Length L(mm) 90 Spindle side applicable holder Taper NO.50
Applicable Collet ZMK8 Weight(kg) 3.8 Chuck end outer diameter(mm) 23