1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini-Mini Chuck (BT Shank) (Part Number)

NKS CHUCK

Mini-Mini Chuck (BT Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,925.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The star of small diameter end mill machining. 30,000 min-1 & G2.5, fastening mouth and heavy duty grip.

Part Number
BT30-MMC12-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,925.10

NKS CHUCK 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30
Tool Type end mill Retainable blade diameter(mm) 4 to 12 Holder Length L(mm) 105
Maximum Allowable Rotational Speed(min-1) 30000 Spindle side applicable holder Taper NO.30 Tip runout accuracy 3μm(4D)
Applicable Collet PMK12、VMK12 Weight(kg) 1.1 Chuck end outer diameter(mm) 30
Chuck part length(mm) 35