1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Side Cutter Arbor (Part Number)

Straight Shank Side Cutter Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,375.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]You can use it with your existing milling chuck. There are K-SCA, a bolt clamping side milling cutter arbor, and K-SCC, which has a less protruding nut.

Part Number
K32-SCA25.4-30
K32-SCC25.4-30
K42-SCA25.4-30
K42-SCC25.4-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle side applicable holder Specifications Weight
(kg)
Accessory

฿ 6,375.66

NKS ARBOR 1 Piece(s) 15 Day(s) Milling chuck φ32Thread Diameter M241.2Fixing screw M24

฿ 9,395.85

NKS ARBOR 1 Piece(s) 7 Day(s) Milling chuck φ32Thread Diameter M121.2Fixing screw M12

฿ 7,733.93

NKS ARBOR 1 Piece(s) 5 Day(s) Milling chuck φ42Thread Diameter M241.3Fixing screw M24

฿ 10,014.05

NKS ARBOR 1 Piece(s) 7 Day(s) Milling chuck φ42Thread Diameter M121.3Fixing screw M12

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Chuck Type Straight collet
Cutter Mounting Shaft Diameter(mm) 25.4 Cutter Mounting Shaft Length(mm) 30