1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Disc Grinder With Side Handle (Part Number)

HIT AIRELECTORICTOOL

Electric Disc Grinder With Side Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,438.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a die-cast aluminum body.
Compliant with the new standard of the Electrical Appliances and Materials Safety Act of Japan, "Method for measuring noise strength of electrical appliances"

Part Number
G13S5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,438.00

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 125 Transmission Function Yes / No Not Included
No-load Rotation Speed(min-1) 9500 Double-insulated Function Yes / No Not Included Power(V) AC100/AC200
Rated Current(A) 8.0/4.0 Power Consumption(W) 760 Cord Length(m) 2.5
Supplement Explanation Powerful Form Accessories Resinoid Flexible Grindstone, Wrench, Side Handle Maximum Output(W) 1160
Weight(kg) 2.1 Body Dimensions (Total Length (Including Grindstone) x Gear Cover Height)(mm) 307×71 Whetstone Dimensions (Outside Diameter x Thickness x Hole Diameter)(mm) 125X6X22 (Resinoid)
Body-mounted Nut and Washer Wheel Washer (with Rubber): Cord No. 936786, Wheel Nut: Cord No.937044

Please check the type/dimensions/specifications of the part G13S5 in the Electric Disc Grinder With Side Handle series.