(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding durability and high functionality. Super Divider greatly contributes to time saving in process transfer.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) | Index Number | Table diameter (mm) | Table surface height (mm) | Electric motor | Motor | Allowable Load Mass Allowable Moment of Inertia (Kg·m2) | Allowable Load Mass Load Mass (Assuming Disc) (kg) | Jig table maximum diameter (mm) | Indexing Time (sec) | Inspection Item 1. Runout of Table Center Hole (mm) | Inspection Item 2. Runout on Table Top (mm) | Inspection Item 3. Parallelism Between Table Top and Bottom (mm) | Inspection Items 6. Index Accuracy (Cumulative) | Allowable Friction Torque (N·m) | Allowable Work Load (N) Vertical Load | Allowable Work Load (N) Horizontal Load | Allowable Work Load (N) Circumferential Load | Clamp Intensifier | Lubrication |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 28000 | 3 | 200 | 115 | 200 V 3-Phase 40 W | Motor Lateral Mounting Type | 0.56 | 50 kg at φ300 | 360 | 50Hz:1.6/60Hz:1.3 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 7.5 | 5000 | 2500 | 1000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 28000 | 6 | 200 | 115 | 200 V 3-Phase 40 W | Motor Lateral Mounting Type | 0.56 | 50 kg at φ300 | 360 | 50Hz:0.8/60Hz:0.7 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 7.5 | 5000 | 2500 | 1000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 28000 | 8 | 200 | 115 | 200 V 3-Phase 40 W | Motor Lateral Mounting Type | 0.56 | 50 kg at φ300 | 360 | 50Hz:0.8/60Hz:0.7 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 7.5 | 5000 | 2500 | 1000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 28000 | 12 | 200 | 115 | 200 V 3-Phase 40 W | Motor Lateral Mounting Type | 0.56 | 50 kg at φ300 | 360 | 50Hz:0.8/60Hz:0.7 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 7.5 | 5000 | 2500 | 1000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 3 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:2.2/60Hz:1.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 4 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.5/60Hz:1.3 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 6 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 8 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 12 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 3 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:2.2/60Hz:1.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 4 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.5/60Hz:1.3 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 6 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 8 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 12 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lateral Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 3 | 500 | 200 | 200V 3-Phase 100 W | Motor Lateral Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:3.8/60Hz:3.2 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 4 | 500 | 200 | 200V 3-Phase 100 W | Motor Lateral Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:2.5/60Hz:2.0 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 6 | 500 | 200 | 200V 3-Phase 100 W | Motor Lateral Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:1.8/60Hz:1.5 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 8 | 500 | 200 | 200V 3-Phase 100 W | Motor Lateral Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:1.8/60Hz:1.5 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 12 | 500 | 200 | 200V 3-Phase 100 W | Motor Lateral Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:1.8/60Hz:1.5 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 3 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lateral Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:5.2/60Hz:4.3 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 4 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lateral Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:3.8/60Hz:3.2 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 6 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lateral Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:2.5/60Hz:2.1 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 8 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lateral Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:2.5/60Hz:2.1 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 12 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lateral Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:2.5/60Hz:2.1 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 3 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lateral Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:8.7/60Hz:7.2 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 4 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lateral Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:6.9/60Hz:5.7 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 6 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lateral Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:4.6/60Hz:3.8 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 8 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lateral Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:4.6/60Hz:3.8 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 12 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lateral Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:4.6/60Hz:3.8 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 3 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:2.2/60Hz:1.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 4 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.5/60Hz:1.3 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 6 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 8 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 100000 | 12 | 320 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | - | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 3 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:2.2/60Hz:1.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 4 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.5/60Hz:1.3 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 6 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 8 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 115000 | 12 | 400 | 160 | 200 V 3-Phase 60 W | Motor Lower Mounting Type | 3.13 | 100 kg At ø500 | 530 | 50Hz:1.0/60Hz:0.8 | 0.01 | 0.01 (Within 10 mm from table outer diameter) | 0.03 (Within 10 mm from table outer diameter) | 60 sec max (according to optical measuring device) | 10 | 10000 | 5000 | 2000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 3 | 500 | 200 | 200V 3-Phase 100 W | Motor Lower Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:3.8/60Hz:3.2 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 4 | 500 | 200 | 200V 3-Phase 100 W | Motor Lower Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:2.5/60Hz:2.0 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 6 | 500 | 200 | 200V 3-Phase 100 W | Motor Lower Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:1.8/60Hz:1.5 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 8 | 500 | 200 | 200V 3-Phase 100 W | Motor Lower Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:1.8/60Hz:1.5 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 250000 | 12 | 500 | 200 | 200V 3-Phase 100 W | Motor Lower Mounting Type | 15.85 | 300 kg with ø650 | 730 | 50Hz:1.8/60Hz:1.5 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 40 seconds (Depends on optical measuring device) | 15 | 15000 | 7000 | 2500 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 3 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lower Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:5.2/60Hz:4.3 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 4 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lower Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:3.8/60Hz:3.2 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 6 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lower Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:2.5/60Hz:2.1 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 8 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lower Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:2.5/60Hz:2.1 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 400000 | 12 | 630 | 235 | 200 V 3-Phase 200 W | Motor Lower Mounting Type | 45 | 560 kg At ø800 | 980 | 50Hz:2.5/60Hz:2.1 | 0.01 | 0.02 (Within 10 mm from table outer diameter) | 0.04 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 20 | 20000 | 8000 | 3000 | Special specification, pneumatic/hydraulic type, heavy cutting | Grease Lubrication (Plunger Part Is Oil Lubrication Type) | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 3 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lower Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:8.7/60Hz:7.2 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 4 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lower Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:6.9/60Hz:5.7 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 6 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lower Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:4.6/60Hz:3.8 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 8 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lower Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:4.6/60Hz:3.8 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type | ||
฿ 999,999,999.00 | YKW INDEX TABLE | 1 Piece(s) | Quote | 800000 | 12 | 800 | 300 | 200 V 3-Phase 400 W | Motor Lower Mounting Type | 200 | At ø 1,000 1600 kg | 1250 | 50Hz:4.6/60Hz:3.8 | 0.02 | 0.03 (Within 10 mm from table outer diameter) | 0.05 (Within 10 mm from table outer diameter) | Within 30 s (Depends on optical measurement device) | 25 | 30000 | 10000 | 4000 | Special specification, pneumatic/hydraulic type, heavy cutting | Oil Supply Type |
Loading...
Product Category | Attachments/Accessories | Table rotation direction | Can go left or right (the standard is seen from above in a clockwise direction) | Table 1 Rotation Stop Instruction | Special Specification |
---|---|---|---|---|---|
Operating Box | Standard supplies (with cord and connector) |
How can we improve?
How can we improve?