1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Brush TY - Master Brush (Part Number)

Industrial Brush TY - Master Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,568.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerful cutting brush made of wires bonded with elastic plastic.
· For deburring and surface processing

 
Part Number
22773
22783
22794
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire Diameter
(mm)
Brush Length
(mm)
Trim Length
(mm)
Maximum Operating Rotational Speed
(rpm)

฿ 19,568.74

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 2000.214384500

฿ 28,215.25

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 2500.319513600

฿ 34,073.86

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 3000.322483000

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Mounting Adapter 1A Inner Diameter(inch) 2"