(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex rod type screwdriver (D-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-1.3
D-1.5
D-1.6
D-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Trusco Code Mass
(g)

฿ 232.00

HEXAGONALSCREWDRIVERS 1 Piece(s) 11 Day(s) 60 1.27 142 401-2411 10

฿ 195.37

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s) 70 1.5 157 401-2429 16

฿ 222.13

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s) 70 1.59 157 401-2437 16.5

฿ 211.37

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s) 80 2 165 401-2445 23

Basic Specifications

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Details Type
    Hard Chrome Plated
  • Features
    Because the shaft is long, it is great for use in deep areas. Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant. It is designed for professionals so as to exceed ISO and JIS standards. Material is SNCM+V special.

Product Description

[Features]
· Because the shaft is long, it is great for use in deep areas.
· Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant.
· It is designed for professionals so as to exceed ISO and JIS standards.
· Material is SNCM+V special.
[Applications]
· For tightening hex socket head bolts.

Part Number
D-1.3
D-1.5
D-1.6
D-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Trusco Code Mass
(g)

฿ 232.00

HEXAGONALSCREWDRIVERS 1 Piece(s) 11 Day(s) 60 1.27 142 401-2411 10

฿ 195.37

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s) 70 1.5 157 401-2429 16

฿ 222.13

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s) 70 1.59 157 401-2437 16.5

฿ 211.37

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s) 80 2 165 401-2445 23

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1