(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Allen Wrench (Bolt Catch/Iron Handle) (BCTT-3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BCTT-2.5
BCTT-3
BCTT-4
BCTT-5
BCTT-6
BCTT-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 712.80

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 2.5 190 80 396-5341 97.5

฿ 771.46

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 3 190 80 396-5350 98.0

฿ 854.65

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 4 200 100 396-5368 108.0

฿ 972.48

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 5 250 120 396-5376 205.0

฿ 1,176.58

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 31 Day(s) 6 250 160 396-5449 328.0

฿ 1,442.20

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 31 Day(s) 8 300 180 396-5457 527.5

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Features
    Fit ring embedded in the Taper Head catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps.

Product Description

[Features]
· Fit ring embedded in the Taper Head catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps.
[Applications]
· For tightening hex socket head bolts.

Part Number
BCTT-2.5
BCTT-3
BCTT-4
BCTT-5
BCTT-6
BCTT-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 712.80

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 2.5 190 80 396-5341 97.5

฿ 771.46

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 3 190 80 396-5350 98.0

฿ 854.65

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 4 200 100 396-5368 108.0

฿ 972.48

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 5 250 120 396-5376 205.0

฿ 1,176.58

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 31 Day(s) 6 250 160 396-5449 328.0

฿ 1,442.20

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 31 Day(s) 8 300 180 396-5457 527.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1