(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Allen Wrench (Tapper Head® / Iron Handle / Long Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of STT500-5

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    500
  • Overall Width(mm)
    120
  • Shaft length(mm)
    50
  • Trusco Code
    360-5272
  • Mass(g)
    362.0
  • Features
    The total length of the underneck part is as long as 500 mm, and it demonstrates its capability while tightening screws at deep positions. The torsional strength is higher by 10-20% compared to conventional ball points, and is particularly effective when it is used tilted (0-20°).
Part Number
STT500-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,272.55

HEXAGONALWRENCHES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    500
  • Overall Width(mm)
    120
  • Shaft length(mm)
    50
  • Trusco Code
    360-5272
  • Mass(g)
    362.0
  • Features
    The total length of the underneck part is as long as 500 mm, and it demonstrates its capability while tightening screws at deep positions. The torsional strength is higher by 10-20% compared to conventional ball points, and is particularly effective when it is used tilted (0-20°).

Product Description

[Features]
· The total length of the underneck part is as long as 500 mm, and it demonstrates its capability while tightening screws at deep positions.
· The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).
[Applications]
· For tightening hex socket head bolts.

Specifications of STT500-5

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    500
  • Overall Width(mm)
    120
  • Shaft length(mm)
    50
  • Trusco Code
    360-5272
  • Mass(g)
    362.0
  • Features
    The total length of the underneck part is as long as 500 mm, and it demonstrates its capability while tightening screws at deep positions. The torsional strength is higher by 10-20% compared to conventional ball points, and is particularly effective when it is used tilted (0-20°).
Part Number
STT500-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,272.55

HEXAGONALWRENCHES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1