1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reciprocating Saw, GSA1200PE (Part Number)

POWER TOOL

Reciprocating Saw, GSA1200PE
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,232.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reciprocating saw
·High power 1,100 W
·No tools are required to replace the blade
·Vibration reduction mechanism
·Counter balance mechanism
·Vibration control mechanism
·Dual LED light
・ Electronic continuously variable speed
・ Orbital mechanism

Part Number
GSA1200PE SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,232.00

฿ 16,773.44

POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Cutting Saws Voltage(V) 100(50-60Hz) Number of Strokes(min-1) 0~2900
Stroke(mm) 28 Power Consumption(W) 1200 Double Insulation Included
3-axis Composite Oscillation (Cutting)(m/s2) 21 (Woodwork Cutting, Compatible with EN60745-2) Size(mm) H170×W470 Carbon Brush 2610013258
Accessories Carrying Case (Plastic) Bosch SDS Systems Electronic Continuously Variable Speed
Double-insulated Structure Orbital Mechanism Vibration Control
Specifications Counter Balance Mechanism, Tip Tool Sold Separately Capability: Wood(mm) 220 Capability: Pipe(mm) 175
Capability: Mild Steel Plate(mm) 20 Mass(g) 4100

Please check the type/dimensions/specifications of the part GSA1200PE in the Reciprocating Saw, GSA1200PE series.