1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tipped Scribing Needle (Blade replaceable) (Part Number)

Carbide Tipped Scribing Needle (Blade replaceable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 454.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cutting edge has a carbide tip.
· The cutting edge is exchangeable.

 
Part Number
702-220
702A-220
702B-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Shaft Diameter
(mm)
Tip specifications Overall Length
(mm)
Grip diameter
(mm)
Replacement Lead Specifications Mass
(g)
Features

฿ 1,075.00

HAND TOOLS 10 Piece(s) 92 Day(s) Double-core type scribing needle4Carbide tip2208.7-47The blade tip is carbide.The blade tip is made of chrome vanadium alloy steel and chrome plated. The grip is knurled in black. The blade tip is replaceable. Just pull the needle to remove it. Just push the needle to install it.

฿ 454.00

HAND TOOLS 10 Piece(s) 92 Day(s) Replacement Lead----Straight7-

฿ 457.00

HAND TOOLS 10 Piece(s) 92 Day(s) Replacement Lead----Bending10-

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item