(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Resin, Helmet Model FM (MP type) FM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 954.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FM-B-CR
FM-B-WH
FM-B-YE
FM-CR
FM-WH
FM-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock-absorbing liner (KP) JAN Code Mass
(g)
Amount Of Content

฿ 1,060.37

HELMETS 1 Piece(s) 6 Day(s) [White] Cream Yes 4560244515020 433 1 pc.

฿ 1,060.37

HELMETS 1 Piece(s) 6 Day(s) [White] White Yes 4560244515006 433 1 pc.

฿ 1,060.37

HELMETS 1 Piece(s) 6 Day(s) Yellow Yes 4560244515013 433 1 pc.

฿ 954.00

HELMETS 1 Piece(s) 6 Day(s) [White] Cream None 4560339126025 410 1 pc.

฿ 1,067.47

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560339126001 410 1 pc.

฿ 954.00

HELMETS 1 Piece(s) 6 Day(s) Yellow None 4560339126018 410 1 pc.

Basic Specifications

  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Material
    FRP resin
  • Size (Depth x Width x Height)(mm)
    263×222×152
  • Ear String
    PP Ear Straps Standard
  • Chin Strap
    OM Band Standard (One-Touch Type)
  • Application Interior
    PL Inner Package
  • Application Liner
    65 Liner
  • Amount Of Content
    1 pc.

Product Description

A basic helmet with excellent safety

[Features]
· An MP type helmet made of FRP resin ideal for both low temperature and high temperature work.
[Applications]
· For protection from falling/flying objects.

Part Number
FM-B-CR
FM-B-WH
FM-B-YE
FM-CR
FM-WH
FM-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock-absorbing liner (KP) JAN Code Mass
(g)
Amount Of Content

฿ 1,060.37

HELMETS 1 Piece(s) 6 Day(s) [White] Cream Yes 4560244515020 433 1 pc.

฿ 1,060.37

HELMETS 1 Piece(s) 6 Day(s) [White] White Yes 4560244515006 433 1 pc.

฿ 1,060.37

HELMETS 1 Piece(s) 6 Day(s) Yellow Yes 4560244515013 433 1 pc.

฿ 954.00

HELMETS 1 Piece(s) 6 Day(s) [White] Cream None 4560339126025 410 1 pc.

฿ 1,067.47

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560339126001 410 1 pc.

฿ 954.00

HELMETS 1 Piece(s) 6 Day(s) Yellow None 4560339126018 410 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications