(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet MA Type (MP Type) MA (MA-CR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MA-B-CR
MA-B-WH
MA-B-YE
MA-CR
MA-WH
MA-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock-absorbing liner (KP) JAN Code Mass
(g)
Amount Of Content

฿ 828.23

HELMETS 1 Piece(s) 6 Day(s) [White] Cream Yes 4560244516027 417 1 pc.

฿ 828.23

HELMETS 1 Piece(s) 6 Day(s) [White] White Yes 4560244516003 417 1 pc.

฿ 828.23

HELMETS 1 Piece(s) 6 Day(s) Yellow Yes 4560244516010 417 1 pc.

฿ 700.22

HELMETS 1 Piece(s) 6 Day(s) [White] Cream None 4560339126469 408 1 pc.

฿ 700.22

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560339126445 408 1 pc.

฿ 700.22

HELMETS 1 Piece(s) 6 Day(s) Yellow None 4560339126452 408 1 pc.

Basic Specifications

  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Material
    ABS resin
  • Size (Depth x Width x Height)(mm)
    256×226×154
  • Ear String
    PP Ear Straps Standard
  • Chin Strap
    OM Band Standard (One-Touch Type)
  • Application Interior
    PL Inner Package
  • Application Liner
    64 Liner
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An MP type helmet ideal for general work and for disaster prevention.
[Applications]
· For protection from flying and falling objects/electricity (working voltage 7000 V or less)

Part Number
MA-B-CR
MA-B-WH
MA-B-YE
MA-CR
MA-WH
MA-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock-absorbing liner (KP) JAN Code Mass
(g)
Amount Of Content

฿ 828.23

HELMETS 1 Piece(s) 6 Day(s) [White] Cream Yes 4560244516027 417 1 pc.

฿ 828.23

HELMETS 1 Piece(s) 6 Day(s) [White] White Yes 4560244516003 417 1 pc.

฿ 828.23

HELMETS 1 Piece(s) 6 Day(s) Yellow Yes 4560244516010 417 1 pc.

฿ 700.22

HELMETS 1 Piece(s) 6 Day(s) [White] Cream None 4560339126469 408 1 pc.

฿ 700.22

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560339126445 408 1 pc.

฿ 700.22

HELMETS 1 Piece(s) 6 Day(s) Yellow None 4560339126452 408 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications