(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet SA2 Type (With Raindrop Prevention Mechanism) SA2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 876.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SA2-B-BL
SA2-B-WH
SA2-BL
SA2-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock-absorbing liner (KP) JAN Code Mass
(g)
Amount Of Content

฿ 998.87

HELMETS 1 Piece(s) 6 Day(s) [Blue] Blue Yes 4560244517147 389 1 pc.

฿ 998.87

HELMETS 1 Piece(s) 6 Day(s) [White] White Yes 4560244517109 389 1 pc.

฿ 876.14

HELMETS 1 Piece(s) 6 Day(s) [Blue] Blue None 4560339126971 375 1 pc.

฿ 876.14

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560339126933 375 1 pc.

Basic Specifications

  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Material
    ABS resin
  • Size (Depth x Width x Height)(mm)
    283×224×150
  • Ear String
    S standard ear strap
  • Chin Strap
    OM Band Standard (One-Touch Type)
  • Application Interior
    S interior finishing
  • Application Liner
    SA2 Liner
  • Amount Of Content
    1 pc.

Product Description

A standard model of grooved cap type helmet

[Features]
· Comes in a slightly larger size than usual.
[Applications]
· For protection from flying and falling objects/electricity (working voltage 7000 V or less)

Part Number
SA2-B-BL
SA2-B-WH
SA2-BL
SA2-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock-absorbing liner (KP) JAN Code Mass
(g)
Amount Of Content

฿ 998.87

HELMETS 1 Piece(s) 6 Day(s) [Blue] Blue Yes 4560244517147 389 1 pc.

฿ 998.87

HELMETS 1 Piece(s) 6 Day(s) [White] White Yes 4560244517109 389 1 pc.

฿ 876.14

HELMETS 1 Piece(s) 6 Day(s) [Blue] Blue None 4560339126971 375 1 pc.

฿ 876.14

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560339126933 375 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications