(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet SAX Type (With Raindrop Prevention Mechanism and Shock Absorbing Liner) SAX-B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,051.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAX-B-WH
SAXC-B-BL
SAXC-B-EN
SAXC-B-MO
SAXC-B-NE
SAXC-B-PGY
SAXC-B-PNE
SAXC-B-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Ventilation holes JAN Code Amount Of Content

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560244516607 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) [Blue] Blue Yes 4560244516546 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) - Yes 4560244516553 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) Moss Green Yes 4560244517253 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) [Blue] Navy Yes 4560244517260 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) Pastel Gray Yes 4560244516577 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) - Yes 4560244517277 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 5 Day(s) [White] White Yes 4560244516508 1 pc.

Basic Specifications

  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size (Depth x Width x Height)(mm)
    280×220×150
  • Mass(g)
    381
  • Ear String
    S standard ear strap
  • Chin Strap
    OM Band Standard (One-Touch Type)
  • Application Interior
    SX interior (mesh type)
  • Application Liner
    SX liner
  • Amount Of Content
    1 pc.

Product Description

Uses mesh to prevent stuffiness

[Features]
· Uses SA interior finish (mesh type) to achieve ventilation and an excellent fit.
[Applications]
· For protection from flying and falling objects/protection during falls (with liner)/electricity (working voltage 7000 V or less)

Part Number
SAX-B-WH
SAXC-B-BL
SAXC-B-EN
SAXC-B-MO
SAXC-B-NE
SAXC-B-PGY
SAXC-B-PNE
SAXC-B-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Ventilation holes JAN Code Amount Of Content

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) [White] White None 4560244516607 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) [Blue] Blue Yes 4560244516546 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) - Yes 4560244516553 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) Moss Green Yes 4560244517253 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) [Blue] Navy Yes 4560244517260 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) Pastel Gray Yes 4560244516577 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 6 Day(s) - Yes 4560244517277 1 pc.

฿ 1,051.93

HELMETS 1 Piece(s) 5 Day(s) [White] White Yes 4560244516508 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications