(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet SN Type (Baseball Cap Type With Shock Absorbing Liner) SN-1S (SN-1S-GR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SN-1S-GR
SN-1S-OR
SN-1S-SB
SN-1S-WH
SN-1S-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Capacity

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Green Green 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Orange Vermilion Orange 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Blue Sky Blue 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) White White 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Yellow Yellow 1 pc.

Basic Specifications

  • Product Type
    Baseball Cap Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(mm)
    280×215×145
  • Number included
    1
  • Mass(g)
    364
  • Capacity
    1 pc.

Product Description

A simply designed helmet ideal for cargo unstacking work and work in narrow spaces.

[Features]
· A lightweight helmet
· Compact design avoids bumping even in narrow spaces.
[Applications]
· For protection from flying and falling objects/protection during falls (with liner)/electricity (working voltage 7000 V or less)

Part Number
SN-1S-GR
SN-1S-OR
SN-1S-SB
SN-1S-WH
SN-1S-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Capacity

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Green Green 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Orange Vermilion Orange 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Blue Sky Blue 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) White White 1 pc.

฿ 1,122.19

HELMETS 1 Piece(s) 7 Day(s) Yellow Yellow 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1