(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet FN Type (With Raindrop Prevention Mechanism) FN-2 (FN2-1-BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FN2-1-BK
FN2-1-CGR
FN2-1-CR
FN2-1-GY
FN2-1-NE
FN2-1-OR
FN2-1-PGR
FN2-1-SB
FN2-1-WH
FN2-1-YBL
FN2-1-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Capacity

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Black New black 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Green Cobalt green 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Yellow Cream 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Gray Sand gray 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Blue Dark blue 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Orange Red-orange 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Green Pine green 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Blue Sky blue 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) White White 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Blue Yacht blue 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Yellow Yellow 1 pc.

Basic Specifications

  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Size(mm)
    295×220×169
  • Number included
    1
  • Mass(g)
    342
  • Capacity
    1 pc.

Product Description

[Features]
·Strong and lightweight.
·It is a pioneer of the American type and enjoys an enduring popularity.
·The cap colors were reviewed and changed to popular colors: 12 colors.
·Can be attached with an "eye shield" to protect your eyes from dust and glare.
·It has a long eave to protect your head from the sun.
·The single-action, ratchet-type head band allows for easy size adjustments.
·Products that have passed the national test in Japan: For flying and falling objects / electricity.
[Applications]
·To prevent or reduce danger from flying or falling objects, and to prevent danger from electric shock to the head.

Part Number
FN2-1-BK
FN2-1-CGR
FN2-1-CR
FN2-1-GY
FN2-1-NE
FN2-1-OR
FN2-1-PGR
FN2-1-SB
FN2-1-WH
FN2-1-YBL
FN2-1-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Capacity

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Black New black 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Green Cobalt green 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Yellow Cream 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Gray Sand gray 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Blue Dark blue 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Orange Red-orange 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Green Pine green 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Blue Sky blue 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) White White 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Blue Yacht blue 1 pc.

฿ 702.27

HELMETS 1 Piece(s) 7 Day(s) Yellow Yellow 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Helmet, basic American type

Helmet, FN Type (With Raindrop Prevention Grooved), FN-2: Related image

Basic American type

Helmet, FN Type (With Raindrop Prevention Grooved), FN-2: Related image

Single-action adjuster for a perfect fit

Helmet, FN Type (With Raindrop Prevention Grooved), FN-2: Related image

Dimensional drawing

  • For flying/falling objects
  • For electricity (operating withstand voltage: 7,000 V or less)
  • FB type headband
  • Wearing body: FN-2-P