(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conductive Foreign Matter Removal Tool Peta Spatula (PE-48)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PE-24
PE-48
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Body Dimensions: Width
(mm)
Amount Of Content

฿ 4,765.00

CLEANERS FOR REMOVING PARTICL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 282-1524 24 1 Pack (2 pcs.)

฿ 3,373.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) - 1 Day(s) 282-1532 48 1 pc.

Basic Specifications

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Surface Resistance
    108Ω
  • Features
    This spatula has a shape ideal for removing dust from the gaps of flat panel frames, etc.
  • Mass(g/pack)
    55
  • Use
    Dust removal in gaps of the frames and edges of the panels.
  • Spatula Corner
    Approx. 38 °
  • Body material
    Conductive Urethane Rubber
  • Body Dimensions: Length(mm)
    70
  • Body Dimensions: Thickness(mm)
    6

Product Description

[Features]
· A spatula shape optimal for removing waste in the gaps and edge parts of flat panel frames.
· The spatula-shaped soft rubber tip and non-sticky hard grip part are integrally molded.
· Conductivity is present from the tip to the grip part.
[Applications]
· Waste removal of gaps in frames and edge parts of panels.

Part Number
PE-24
PE-48
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Body Dimensions: Width
(mm)
Amount Of Content

฿ 4,765.00

CLEANERS FOR REMOVING PARTICL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 282-1524 24 1 Pack (2 pcs.)

฿ 3,373.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) - 1 Day(s) 282-1532 48 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is conductivity from the tip to the grip portion.

Usage

●Remove dust from the crevice of frames and edge of the panel.

Specification

●SPQ(bag):1
●Surface Resistivity: 108Ω
●Spatula angle: Approx. 38°

Materials

●Electric Conductive Urethane Rubber