(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MG |
PG |
RG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sizes (mm) |
Tip shape | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,968.34 |
CLEANERS FOR REMOVING PARTICL | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | φ6×13 | Scraper Type | 282-1516 | 1 Pack (10 pcs.) | ||
฿ 3,968.34 |
CLEANERS FOR REMOVING PARTICL | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | φ6×13 | Pencil Type | 282-1508 | 1 Pack (10 pcs.) | ||
฿ 3,968.34 |
CLEANERS FOR REMOVING PARTICL | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | φ6×12 | Shell type | 282-1494 | 1 Pack (10 pcs.) |
Pen rubber for the conductive foreign matter removal tool, Peta Pen
[Features]
· The material is conductive urethane.
· Three types of tip shapes are available: spatula type, pencil type and shell type.
· Surface resistance value: 10^8Ω.
[Applications]
· Conductivity retention.
Part Number |
---|
MG |
PG |
RG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sizes (mm) |
Tip shape | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,968.34 |
CLEANERS FOR REMOVING PARTICL | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | φ6×13 | Scraper Type | 282-1516 | 1 Pack (10 pcs.) | ||
฿ 3,968.34 |
CLEANERS FOR REMOVING PARTICL | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | φ6×13 | Pencil Type | 282-1508 | 1 Pack (10 pcs.) | ||
฿ 3,968.34 |
CLEANERS FOR REMOVING PARTICL | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | φ6×12 | Shell type | 282-1494 | 1 Pack (10 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?