(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PN-S |
PN-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Length (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,885.00 |
CLEANERS FOR REMOVING PARTICL | 1 Piece(s) | 1 Day(s) | Single Shafts | 116 | 282-1460 | 1 pc. | ||
฿ 2,283.34 |
CLEANERS FOR REMOVING PARTICL | 1 Piece(s) | 1 Day(s) | Double shaft | 128 | 282-1478 | 1 pc. |
[Features]
·There are 2 types of double-sided shafts, and 3 types of pen rubber (sold separately) can be used according to the application.
·The main body and pen rubber part maintain conductivity.
[Applications]
·Removal of spot dust.
Part Number |
---|
PN-S |
PN-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Length (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,885.00 |
CLEANERS FOR REMOVING PARTICL | 1 Piece(s) | 1 Day(s) | Single Shafts | 116 | 282-1460 | 1 pc. | ||
฿ 2,283.34 |
CLEANERS FOR REMOVING PARTICL | 1 Piece(s) | 1 Day(s) | Double shaft | 128 | 282-1478 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?