(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Urethane, Antistatic Sheet, Piricut Basic Width 64/182 mm (PCB-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCB-L
PCB-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,256.71

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) 182 127 328-4182 113 1 pc.

฿ 507.33

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) 64 91 328-4174 29 1 pc.

Basic Specifications

  • Thickness(mm)
    3
  • Product Type
    Antistatic Products
  • Surface Resistance
    109Ω
  • Surface Material
    Conductive urethan
  • Back Surface Material
    Isotropic magnet rubber
  • Features
    Simply touch the rubber plate to release the static electricity. The surface is a magnetic sheet.
  • Amount Of Content
    1 pc.

Product Description

A static electricity removal sheet that releases static electricity just by touching, with a conductive rubber plate.
[Features]
· Backing material is a magnet sheet.
[Applications]
· Prevents sparks and shock due to static electricity.
· For static removal measures of all clean rooms.

Part Number
PCB-L
PCB-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,256.71

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) 182 127 328-4182 113 1 pc.

฿ 507.33

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) 64 91 328-4174 29 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1