(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TIP Refresher

TIP Refresher

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BS-2

  • Product Type
    Soldering Iron Tip Cleaner
  • Capacity(g)
    9
  • Trusco Code
    387-1398
  • Mass(g)
    9
  • Application
    For coating soldering iron tips.
  • Features
    After reduction of the black coated tip is done by the action of the activator, recoating is done using tin, and the solder paste is revived.
  • Contents
    1 pc.
Part Number
BS-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 166.67

TIP CLEANERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Soldering Iron Tip Cleaner
  • Capacity(g)
    9
  • Trusco Code
    387-1398
  • Mass(g)
    9
  • Application
    For coating soldering iron tips.
  • Features
    After reduction of the black coated tip is done by the action of the activator, recoating is done using tin, and the solder paste is revived.
  • Contents
    1 pc.

Product Description

[Features]
· After reduction of the black coated tip is done by the action of the activator, recoating is done using tin, and the solder paste is revived.
[Applications]
· For coating soldering iron tips.

Specifications of BS-2

  • Product Type
    Soldering Iron Tip Cleaner
  • Capacity(g)
    9
  • Trusco Code
    387-1398
  • Mass(g)
    9
  • Application
    For coating soldering iron tips.
  • Features
    After reduction of the black coated tip is done by the action of the activator, recoating is done using tin, and the solder paste is revived.
  • Contents
    1 pc.
Part Number
BS-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 166.67

TIP CLEANERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1