(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CPN-2015-10 |
CPN-3015-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width×Length (mm×m) |
Trusco Code | Mass (g/package) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,198.57 |
DESOLDERING TOOLS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 2.0x1.5 | 398-5598 | 70 | 1 Pack (10 pcs) | ||
฿ 1,198.57 |
DESOLDERING TOOLS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 3.0x1.5 | 398-5601 | 100 | 1 Pack (10 pcs) |
[Features]
· There is no intentional inclusion of halogen components.
· Non-wash RMA flux is used.
· Has plate braid specification with good heat conduction. Recommended for lead-free solder.
· Static electricity countermeasure case is used.
[Applications]
· Used for removing solder from printed circuit boards.
Part Number |
---|
CPN-2015-10 |
CPN-3015-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width×Length (mm×m) |
Trusco Code | Mass (g/package) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,198.57 |
DESOLDERING TOOLS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 2.0x1.5 | 398-5598 | 70 | 1 Pack (10 pcs) | ||
฿ 1,198.57 |
DESOLDERING TOOLS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 3.0x1.5 | 398-5601 | 100 | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?