- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Automatic Solder Wick Blotter
Specifications of TP-100
-
- Product Type
- Solder Remover
-
- Type
- Can type
-
- Flux
- NA
-
- Temperature Setting(°C)
- 250~450
-
- Width(mm)
- 225
-
- Depth(mm)
- 40
-
- Height(mm)
- 170
-
- Power Consumption(W)
- 65
-
- Trusco Code
- 305-9855
-
- Mass(g)
- 470
-
- Set Content
- Storage case, Conversion plug (3P to 2P), Cleaning pin, Filter
-
- Power supply (V)
- AC100
-
- Specifications, standard equipment nozzle
- TP-100N-10
-
- Specifications: vacuum pump type
- Diaphragm System
-
- Specifications: motor power consumption
- 25W
-
- Specifications: ultimate vacuum
- -80 kPa (-600 mmHg) Representative Value
-
- Specifications: insulation resistance (500 VDC)
- 100 MΩ or higher
-
- Contents
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 9,825.44
|
COMPATIBLE DESOLDERING TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Solder Remover
-
- Type
- Can type
-
- Flux
- NA
-
- Temperature Setting(°C)
- 250~450
-
- Width(mm)
- 225
-
- Depth(mm)
- 40
-
- Height(mm)
- 170
-
- Power Consumption(W)
- 65
-
- Trusco Code
- 305-9855
-
- Mass(g)
- 470
-
- Set Content
- Storage case, Conversion plug (3P to 2P), Cleaning pin, Filter
-
- Power supply (V)
- AC100
-
- Specifications, standard equipment nozzle
- TP-100N-10
-
- Specifications: vacuum pump type
- Diaphragm System
-
- Specifications: motor power consumption
- 25W
-
- Specifications: ultimate vacuum
- -80 kPa (-600 mmHg) Representative Value
-
- Specifications: insulation resistance (500 VDC)
- 100 MΩ or higher
-
- Contents
- 1 Set
Product Description
[Features]
· Solder suction device with heavy-duty pump and vacuum achieved degree -0.08 MPa (-600 mmHg).
· The motor, pump, and temperature control circuits are all built into the grip.
Specifications of TP-100
-
- Product Type
- Solder Remover
-
- Type
- Can type
-
- Flux
- NA
-
- Temperature Setting(°C)
- 250~450
-
- Width(mm)
- 225
-
- Depth(mm)
- 40
-
- Height(mm)
- 170
-
- Power Consumption(W)
- 65
-
- Trusco Code
- 305-9855
-
- Mass(g)
- 470
-
- Set Content
- Storage case, Conversion plug (3P to 2P), Cleaning pin, Filter
-
- Power supply (V)
- AC100
-
- Specifications, standard equipment nozzle
- TP-100N-10
-
- Specifications: vacuum pump type
- Diaphragm System
-
- Specifications: motor power consumption
- 25W
-
- Specifications: ultimate vacuum
- -80 kPa (-600 mmHg) Representative Value
-
- Specifications: insulation resistance (500 VDC)
- 100 MΩ or higher
-
- Contents
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 9,825.44
|
COMPATIBLE DESOLDERING TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?