(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Station-Type Automatic Solder Suction Device Replacement Nozzle (TP-100N-10)

Station-Type Automatic Solder Suction Device Replacement Nozzle (TP-100N-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TP-100/200N-S5
TP-100N-10
TP-100N-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle I.D.
(mm)
Trusco Code Contents

฿ 1,089.82

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 12 Day(s) 1.5 398-5709 1 pc.

฿ 1,089.82

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) Same day 1.0 305-9863 1 pc.

฿ 1,089.82

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 10 Day(s) 1.5 305-9871 1 pc.

Basic Specifications

  • Product Type
    Solder Remover
  • Type
    Can type
  • Details Type
    Replacement Nozzle
  • Overall Length(mm)
    97.5
  • Mass(g)
    17
  • Contents
    1 pc.

Product Description

It has a sensor feedback type temperature control circuit, so the temperature can be set freely.
It also has a replaceable cartridge filter, making it easy to install and remove.

Part Number
TP-100/200N-S5
TP-100N-10
TP-100N-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle I.D.
(mm)
Trusco Code Contents

฿ 1,089.82

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 12 Day(s) 1.5 398-5709 1 pc.

฿ 1,089.82

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) Same day 1.0 305-9863 1 pc.

฿ 1,089.82

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 10 Day(s) 1.5 305-9871 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1